跳转到主要内容

ReCon Extended Coverage: Truck

Available on ReCon ISB6.7/B6.7, ISC/ISC8.3, ISL9/L9, L10, ISL G, ISM, ISX/ISX12, ISX12 G, ISX15 and N14 EPA 2017 and prior heavy duty and medium duty truck engines in the United States and Canada.

ReCon Truck Coverage includes:

  • Internal components, major engine systems, and major components
  • Registered parts and labor
  • Covers all these components including mounting hardware and gaskets:
    • Cylinder head assembly
    • Cylinder block assembly
    • Rocker lever assembly
    • ECM
    • Piston, rings, and liners
    • Lube oil cooler assembly
    • Front gear cover
    • Oil pan
    • Connecting rod assembly
    • Lube Pump assembly
    • Camshaft and bushings
    • Cam follower assemblies
    • Crank shaft assemblies
    • EGR cooler, valve and mixer
    • Fuel Injectors (excluding aftertreatment injector)
    • Turbo
    • Water pump
    • Fuel pump
    • Air Compressor
    • Select engine sensors

 

ReCon Truck Coverage - Heavy Duty

EPA 2017 

X12 & X15 Efficiency & Productivity (X1)
430, 450, 470 & 500

 

X15 Performance & Productivity (X3)
565 & 605

 

EPA 2013

ISX12 & ISX15 (X1) <= 475 HP

 

ISX15 (X2/X3) > 457 HP

 

EPA 2010

ISX12 & ISX15 (X1) <= 475 HP

 

ISX15 (X2/X3) > 475 HP

 

EPA 2007 & Prior

L10/ISM & N14/ISX < 460 HP

 

N14/ISX >= 460 HP

 

EPA 2017 and Older Gas

ISX12 G

ReCon Truck Coverage - Medium Duty

 

EPA 2017 & Prior

ISB6.7/B6.7

 

ISL9/L9/ISC8.3/ISC

 

ISL G


Coverage purchased must be documented on a Cummins Extended Coverage Certificate.  The certificate must be signed and dated by the customer.

For complete coverage details see legal description (Bulletin 6372707).

Questions on coverage content or certificate registration contact: Local Factory Representative or Cummins Distributor.