Encore Xtra
Available on EPA 2017 and 2021 B6.7, L9, X15 automotive engines in the United States and Canada.
Eligibility and Requirements:
- Different requirements apply for Encore Xtra Add-on. Please refer to Encore Xtra Add-on guidelines.
- The engine must be outside of 18 months from the DIS or have reached 200,000 miles, whichever occurs first.
- Existing extended coverage must be expired.
- Coverage cannot be combined with a separate Fuel Pump extended coverage.
- This Plan is available to the first or subsequent owner of the Engine.
- Coverage is available one time, per owner.
- Coverage start date is the date the coverage is purchased and invoiced.
- Encore Xtra coverage does not apply to Cummins ReCon engines.
- Inspection and repairs must be completed. Coverage cost does not include the cost of qualification inspection.
- Pre-Existing failures are not covered under this plan.
- Inspection form must be completed and signed by an authorized Cummins distributor or dealer.
- After inspection, coverage must be applied (the engine put into service) within 6 months or 500 miles. The eligibility must be still met.
- Engine must meet age and usage requirements and pass an inspection by an authorized Cummins Distributor or Dealer.
- Participating engine must be within the listed years and mileage from DIS to qualify for coverage.
2021 Engines
The maximum coverage duration on a 2021 Performance Series HD diesel engine cannot exceed 6 years/600,000 miles (965,606 kilometers).
The maximum coverage duration on a 2021 Efficiency Series HD diesel engine cannot exceed 7 years/750,000 miles (1,207,008 kilometers).
The maximum coverage duration on a 2021 MD diesel engine cannot exceed 7 years/300,000 miles (482,803 kilometers).
If the engine exceeds either the max start year or mileage/kilometers below, then the engine does not qualify for coverage.
| Duration | Engine | Max Start Years or Miles Allowed for Coverage | Max Coverage Duration |
|---|---|---|---|
2021 HD Engines - X15 Performance Series | |||
| 1 year 100,000 miles 160,934 km | X15 | 5 years 500,000 miles 804,672 km | 6 years 600,000 miles 965,606 km |
| 2 year 200,000 miles 321,868 km | X15 | 4 years 400,000 miles 643,738 km | 6 years 600,000 miles 965,606 km |
| 2021 HD Engines - X15 Efficiency Series | |||
| 1 year 100,000 miles 160,934 km | X15 | 6 years 650,000 miles 1,046,074 km | 7 years 750,000 miles 1,207,008 km |
| 2 year 200,000 miles 321,868 km | X15 | 5 years 550,000 miles 885,139 km | 7 years 750,000 miles 1,207,008 km |
| 2021 MD Engines - B6.7 & L9 | |||
| 1 year 50,000 miles 80,467 km | B6.7/L9 | 6 years 250,000 miles 402,336 km | 7 years 30,000 miles 482,803 km |
| 2 year 100,000 miles 160,934 km | B6.7/L9 | 5 years 550,000 miles 885,139 km | 7 years 30,000 miles 482,803 km |
2017 Engines
The maximum coverage duration on a 2017 HD diesel engine cannot exceed 7 years/750,000 miles (1,207,008 kilometers).
The maximum coverage duration on a 2017 MD diesel engine cannot exceed 7 years/300,000 miles (482,803 kilometers).
If the engine exceeds either the max start year or mileage/kilometers below, then the engine does not qualify for coverage.
| Duration | Engine | Max Start Years or Miles Allowed for Coverage | Max Coverage Duration |
|---|---|---|---|
| 2017 HD Engines - ISX/X15 | |||
1 year/100,000 miles 160,934 km | ISX/X15 | 6 years 650,000 miles 1,046,074 km | 7 years 750,000 miles 1,207,008 km |
2 year/200,000 miles 321,868 km | ISX/X15 | 5 years 550,000 miles 885,139 km | 7 years 750,000 miles 1,207,008 km |
| 2017 MD Engines - B6.7 & L9 | |||
1 year/50,000 miles 80,467 km | B6.7/L9 | 6 years 250,000 miles 402,336 km | 7 years 30,000 miles 482,803 km |
2 year/100,000 miles 160,934 km | B6.7/L9 | 5 years 550,000 miles 885,139 km | 7 years 30,000 miles 482,803 km |
Encore Xtra Protection Plan 1 (XE1, XL1) coverage includes:
- Internal components, major engine systems, and major components
- Registered parts and labor
- Covers all these components including mounting hardware and gaskets:
- Cylinder head assembly
- Cylinder block assembly
- Rocker lever assembly
- ECM
- Piston, rings, and liners
- Lube oil cooler assembly
- Front gear cover
- Oil pan
- Connecting rod assembly
- Lube Pump assembly
- Camshaft and bushings
- Cam follower assemblies
- Crank shaft assemblies
- EGR cooler, valve and mixer
- Fuel Injectors (excluding aftertreatment injector)
- Turbo
- Water pump
- Fuel pump
- Air Compressor
- Select engine sensors
- Wiring Harness
- Front Gear Housing
- Connectivity Module - EPA 2021 Products Only
Encore Xtra Protection Plan 2 (XE2, XL2) coverage includes:
- Registered parts and labor
- Internal components, major components, and major engine systems, including cooled EGR major components
- Covers all these components, including mounting hardware and gaskets:
- Cylinder head assembly
- Rocker lever assembly
- ECM
- Pistons, rings and liners
- Lube oil cooler assembly
- Cylinder block assembly
- Front gear cover
- Oil pan
- Connecting rod assembly
- Lube pump assembly
- Camshaft and bushings
- Cam follower assemblies
- Crank shaft assemblies
- EGR cooler, valve, and mixer
- Water Pump
Encore Forms
Encore Xtra Inspection Sheet EPA 2017 & 2021 Engines
For complete coverage details see legal description (Bulletins - 3381478, 3381479, 5600356, 5600357, 6595638).
Questions on Coverage Pricing/Content or Certificate Registration please contact your local Cummins distributor.