跳转到主要内容

Encore Xtra Add-On. - french

Extended Coverage: Encore Xtra Add-on Engine Coverage

Available on EPA 2017 and 2021 B6.7, L9 and X15 automotive engines with existing ‘Active’ extended coverage in the United States and Canada.         
 

Eligibility and Requirements:

  • Encore Xtra add-on is designed to be added to an existing 'ACTIVE' new engine coverage program.  Encore Xtra add-on coverage is NOT available once new engine coverage expires.   Once new engine coverage expires, the engine may be eligible for a traditional Encore Xtra coverage with inspection.
  • Engine must be outside of 18 months from the Date in Service (DIS) or have reached 200,000 miles, whichever occurs first. An engine that is within 18 months from DIS will follow the standard upgrade process.
  • Engine must have ‘Active’ existing extended coverage (within both months and miles). i.e., Plan 1 or Plan 2.
  • Only one Encore Xtra add-on coverage can be applied per active extended coverage.
  • Encore Xtra Add-on coverage must be equal to existing ‘Active’ coverage. i.e., Can only add an ‘Encore Xtra add-on Plan 1’ to a ‘new engine Plan 1’ or ‘Encore Xtra add-on Plan 2’ to a ‘new engine Plan 2’.
  • No inspection required for an Encore Xtra add-on coverage.
  • Encore Xtra add-on coverage will become active once existing coverage expires due to miles or time. The coverage certificate will show the start date as the DIS of the engine.
  • Encore Xtra add-on coverage is available to the first or subsequent owner of the Engine.
  • Encore Xtra add-on coverage is available one time, per owner. Traditional Encore Xtra cannot be added after an Encore Xtra Add-on.
  • Encore Xtra add-on coverage does not apply to Cummins ReCon® engines.
  • Pre-Existing failures are not covered under this plan.
  • Participating engine must be within the listed years and mileage from DIS to qualify for coverage.

 

2021 Engines

The maximum coverage duration on a 2021 Performance Series HD diesel engine cannot exceed 6 years/600,000 miles (965,606 kilometers).

The maximum coverage duration on a 2021 Efficiency Series HD diesel engine cannot exceed 7 years/750,000 miles (1,207,008 kilometers).

The maximum coverage duration on a 2021 MD diesel engine cannot exceed 7 years/300,000 miles (482,803 kilometers).

If the engine exceeds either the max start year or mileage/kilometers below, then the engine does not qualify for coverage. 

DurationEngine Max Start Years or Miles Allowed for CoverageMax Coverage Duration 
2021 HD Engines - X15 Performance Series
1 year
100,000 miles
160,934 km
X155 years
500,000 miles
804,672 km
6 years
600,000 miles
965,606 km
2 year
200,000 miles
321,868 km
X154 years
400,000 miles
643,738 km
6 years
600,000 miles
965,606 km
2021 HD Engines - X15 Efficiency Series
1 year
100,000 miles
160,934 km
X156 years
650,000 miles
1,046,074 km
7 years
750,000 miles
1,207,008 km
2 year
200,000 miles
321,868 km
X155 years
550,000 miles
885,139 km
7 years
750,000 miles
1,207,008 km
2021 MD Engines - B6.7 & L9
1 year
50,000 miles
80,467 km
B6.7/L96 years
250,000 miles
402,336 km
7 years
300,000 miles
482,803 km
2 year
100,000 miles
160,934 km
B6.7/L95 years
200,000 miles
321,868 km
7 years
300,000 miles
482,803 km

 

2017 Engines

The maximum coverage duration on a 2017 HD diesel engine cannot exceed 7 years/750,000 miles (1,207,008 kilometers). 

The maximum coverage duration on a 2017 MD diesel engine cannot exceed 7 years/300,000 miles (482,803 kilometers).

If the engine exceeds either the max start year or mileage/kilometers below, then the engine does not qualify for coverage. 

DurationEngine Max Start Years or Miles Allowed for CoverageMax Coverage Duration 
2017 HD Engines - ISX/X15
1 year
100,000 miles
160,934 km
ISX/X156 years
650,000 miles
1,046,074 km
7 years
750,000 miles
1,207,008 km
2 year
200,000 miles
321,868 km
ISX/X155 years
550,000 miles
885,139 km
7 years
750,000 miles
1,207,008 km
2017 MD Engines - B6.7 & L9
1 year
50,000 miles
80,467 km
B6.7/L96 years
250,000 miles
402,336 km
7 years
300,000 miles
482,803 km
2 year
100,000 miles
160,934 km
B6.7/L95 years
200,000 miles
321,868 km
7 years
300,000 miles
482,803 km

 

Encore Xtra Protection Plan 1 (XD1, XP1) coverage includes:

  • Internal components, major engine systems, and major components
  • Registered parts and labor
  • Covers all these components including mounting hardware and gaskets:
    • Cylinder head assembly
    • Cylinder block assembly
    • Rocker lever assembly
    • ECM
    • Piston, rings, and liners
    • Lube oil cooler assembly
    • Front gear cover
    • Oil pan
    • Connecting rod assembly
    • Lube Pump assembly
    • Camshaft and bushings
    • Cam follower assemblies
    • Crank shaft assemblies
    • EGR cooler, valve and mixer
    • Fuel Injectors (excluding aftertreatment injector)
    • Turbo
    • Water pump
    • Fuel pump
    • Air Compressor
    • Select engine sensors
    • Wiring Harness
    • Front Gear Housing
    • Connectivity Module - EPA 2021 Products Only


Encore Xtra Protection Plan 2 (XD2, XP2) coverage includes:

  • Registered parts and labor
  • Internal components, major components, and major engine systems, including cooled EGR major components
  • Covers all these components, including mounting hardware and gaskets:
    • Cylinder head assembly
    • Rocker lever assembly
    • ECM
    • Pistons, rings and liners
    • Lube oil cooler assembly
    • Cylinder block assembly
    • Front gear cover
    • Oil pan
    • Connecting rod assembly
    • Lube pump assembly
    • Camshaft and bushings
    • Cam follower assemblies
    • Crank shaft assemblies
    • EGR cooler, valve, and mixer
    • Water Pump 


For complete coverage details see legal description (Bulletins - 3381478338147956003565600357, 6595638).

Questions on Coverage Pricing/Content or Certificate Registration please contact your local Cummins distributor.