Major Components - EPA 2017/2020 Products
Available on ISX12/X12 and ISX15/X15 2017 and 2020 engines in the United States and Canada.
Only 2017 and 2020 engines* are eligible to purchase 2017 or 2020 Extended Coverage programs. (*ISX12 engines are eligible for EPA 2017 coverage)
Major Components Plan includes:
- Registered parts and labor
- No deductible
- Covers these major components:
- Cylinder Block Casting
- Cylinder Head Casting
- Crankshaft Forging
- Camshaft Forging
- Cam Follower Assembly
- Connecting Rods and Caps
- Intake Manifold Castings
- Aftercooler Housing
- Rocker Lever Assembly
- Rocker Lever Housing
- Gear Train Gears
- Brake Housing
- Brake Piston
- Flywheel
- Water Pump
Major Components Coverage & Pricing - 2017 Products
X15 - Efficiency and Productivity Series
Productivity Series - 430V, 450V, 470V, 500V
Years | Miles | Kilometers | |
5 | 500,000 | 804,672 | |
6 | 600,000 | 965,607 | |
7 | 700,000 | 1,126,542 | |
| Program ID | HMC | ||
| Matrix | 236817 | ||
X15 - Performance and Productivity Series
Productivity Series - 565V, 605V
Years | Miles | Kilometers | |
5 | 500,000 | 804,672 | |
6 | 600,000 | 965,607 | |
7 | 700,000 | 1,126,542 | |
| Program ID | HMC | ||
| Matrix | 236821 | ||
X12
Years | Miles | Kilometers | |
5 | 500,000 | 804,672 | |
6 | 600,000 | 965,607 | |
7 | 700,000 | 1,126,542 | |
| Program ID | HMC | ||
| Matrix | 236813 | ||
Coverage purchased must be documented on a Cummins Extended Coverage Certificate. The certificate must be signed and dated by the customer.
For complete coverage details see legal description (Bulletin: 5410614).
Questions on coverage content or certificate registration contact: Local Factory Representative or Cummins Distributor.