Encore Xtra Coverages
Ca f.
Cummins Encore Xtra Extended Coverage is added protection against unexpected repair bills. Plans are available for automotive engines more than 18 months from DIS or over 200,000 miles. Encore Xtra provides added financial security and peace of mind for first and second owners of Cummins-powered trucks. There are multiple Encore Xtra plan options based on engine, desired length of coverage, horsepower and level of component coverage.
- Cummins Encore Xtra Extended Engine Coverage is available for EPA 2017 and 2021 B6.7, L9 and X15 automotive engines.
- Cummins Encore Xtra Add-on Engine Extended Coverage is available for EPA 2017 and 2021 B6.7, L9 and X15 automotive engines.
Encore Xtra or Encore Xtra Add
Encore Xtra Program Basics
Encore Xtra / Encore Xtra Add-on Engine Coverage Flowchart